IESNA:LM-63-2002
[TEST]P1389936
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5B-730-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 800mA 5xLight Square PACKAGE 70CRI 3000K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.49A 178.8W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18040.3
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 178.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
66.6 61.0 66.6 77.7 88.8 99.9 111.0 122.1 133.2 149.8 172.0 210.9 283.0 349.6 349.6 344.0 360.7 394.0 493.9 893.4 1398.4 1520.5 1370.6 1159.8 871.2 710.3 627.1 582.7 560.5 521.6 466.1 338.5 133.2 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 66.6 77.7 88.8 99.9 105.4 116.5 122.1 138.7 149.8 177.6 222.0 271.9 277.5 271.9 266.4 283.0 332.9 538.3 793.5 865.7 804.6 715.8 593.8 527.2 499.4 482.8 471.7 449.5 399.5 310.8 149.8 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 66.6 72.1 83.2 94.3 99.9 111.0 111.0 122.1 133.2 149.8 160.9 194.2 205.3 199.8 177.6 172.0 177.6 183.1 188.7 210.9 244.2 271.9 316.3 349.6 371.8 388.4 382.9 377.3 332.9 283.0 160.9 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 66.6 72.1 83.2 88.8 94.3 105.4 105.4 116.5 122.1 138.7 144.3 172.0 177.6 177.6 160.9 155.4 160.9 160.9 166.5 183.1 210.9 233.1 266.4 299.7 316.3 327.4 327.4 332.9 305.2 266.4 160.9 44.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 66.6 72.1 77.7 88.8 94.3 99.9 99.9 105.4 111.0 122.1 133.2 149.8 155.4 155.4 144.3 144.3 144.3 144.3 144.3 155.4 172.0 188.7 222.0 244.2 260.8 271.9 271.9 283.0 277.5 249.7 166.5 49.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 61.0 66.6 77.7 83.2 88.8 88.8 88.8 99.9 99.9 111.0 116.5 122.1 127.6 127.6 122.1 127.6 122.1 122.1 122.1 127.6 138.7 149.8 172.0 194.2 199.8 210.9 216.4 238.6 244.2 227.5 166.5 55.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 61.0 66.6 72.1 77.7 83.2 83.2 83.2 88.8 88.8 94.3 99.9 99.9 99.9 105.4 105.4 111.0 105.4 99.9 99.9 99.9 99.9 105.4 122.1 138.7 144.3 149.8 160.9 188.7 216.4 210.9 166.5 61.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 61.0 66.6 72.1 72.1 77.7 77.7 77.7 83.2 83.2 88.8 94.3 94.3 94.3 94.3 94.3 99.9 99.9 94.3 94.3 94.3 94.3 99.9 116.5 133.2 138.7 144.3 155.4 172.0 188.7 183.1 144.3 55.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 61.0 66.6 66.6 72.1 77.7 77.7 77.7 77.7 77.7 83.2 83.2 83.2 83.2 88.8 88.8 88.8 88.8 88.8 88.8 88.8 88.8 94.3 111.0 127.6 133.2 138.7 144.3 155.4 160.9 155.4 122.1 55.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 55.5 61.0 66.6 66.6 72.1 72.1 72.1 72.1 72.1 77.7 77.7 77.7 77.7 77.7 77.7 77.7 83.2 77.7 83.2 83.2 83.2 88.8 99.9 116.5 127.6 133.2 138.7 133.2 127.6 122.1 99.9 49.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 55.5 61.0 61.0 61.0 66.6 66.6 66.6 66.6 66.6 72.1 66.6 66.6 66.6 66.6 66.6 66.6 72.1 72.1 77.7 77.7 77.7 83.2 94.3 111.0 122.1 127.6 127.6 116.5 99.9 94.3 77.7 44.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 55.5 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 66.6 61.0 61.0 61.0 61.0 61.0 61.0 66.6 66.6 72.1 72.1 72.1 77.7 88.8 99.9 105.4 111.0 105.4 94.3 83.2 77.7 61.0 33.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 55.5 55.5 55.5 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 55.5 55.5 55.5 55.5 61.0 55.5 61.0 66.6 72.1 77.7 83.2 88.8 88.8 88.8 83.2 77.7 66.6 55.5 44.4 22.2 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 49.9 55.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 55.5 49.9 49.9 49.9 49.9 49.9 49.9 55.5 55.5 66.6 72.1 77.7 77.7 72.1 72.1 61.0 55.5 44.4 38.8 22.2 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 49.9 49.9 49.9 55.5 49.9 49.9 49.9 49.9 49.9 49.9 49.9 49.9 44.4 44.4 44.4 44.4 44.4 38.8 44.4 49.9 61.0 66.6 72.1 66.6 55.5 49.9 38.8 33.3 27.7 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 49.9 49.9 49.9 55.5 49.9 49.9 49.9 49.9 44.4 44.4 44.4 44.4 38.8 38.8 38.8 38.8 38.8 38.8 38.8 44.4 49.9 49.9 55.5 49.9 44.4 38.8 27.7 27.7 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 49.9 49.9 49.9 49.9 49.9 44.4 44.4 44.4 44.4 44.4 38.8 38.8 33.3 33.3 33.3 33.3 38.8 38.8 38.8 33.3 38.8 33.3 38.8 33.3 27.7 27.7 22.2 16.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 44.4 49.9 44.4 44.4 44.4 44.4 38.8 38.8 33.3 33.3 27.7 27.7 22.2 27.7 33.3 33.3 33.3 27.7 22.2 16.6 16.6 16.6 16.6 11.1 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 44.4 44.4 44.4 38.8 38.8 38.8 33.3 33.3 27.7 27.7 22.2 22.2 16.6 22.2 27.7 33.3 27.7 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 44.4 44.4 44.4 38.8 38.8 38.8 33.3 27.7 22.2 22.2 16.6 16.6 11.1 16.6 22.2 27.7 22.2 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 44.4 44.4 44.4 38.8 38.8 33.3 27.7 27.7 22.2 22.2 16.6 11.1 11.1 11.1 16.6 16.6 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 38.8 38.8 38.8 33.3 33.3 33.3 27.7 22.2 16.6 16.6 11.1 5.5 5.5 5.5 5.5 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 38.8 38.8 38.8 33.3 33.3 27.7 22.2 16.6 11.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 38.8 38.8 38.8 33.3 33.3 27.7 22.2 11.1 11.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 44.4 44.4 38.8 38.8 38.8 33.3 33.3 22.2 16.6 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 38.8 33.3 33.3 33.3 27.7 27.7 22.2 16.6 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 38.8 33.3 33.3 33.3 27.7 27.7 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 38.8 33.3 33.3 33.3 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 38.8 33.3 33.3 27.7 27.7 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 33.3 27.7 27.7 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 33.3 27.7 27.7 22.2 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 33.3 27.7 27.7 22.2 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 38.8 33.3 27.7 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 22.2 22.2 16.6 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 22.2 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 22.2 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 27.7 22.2 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 27.7 22.2 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 38.8 27.7 22.2 16.6 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 44.4 33.3 27.7 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 38.8 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 49.9 38.8 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 44.4 38.8 33.3 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 55.5 44.4 38.8 33.3 27.7 22.2 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 49.9 44.4 38.8 27.7 22.2 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 49.9 44.4 38.8 33.3 27.7 16.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 55.5 49.9 44.4 38.8 33.3 22.2 16.6 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 61.0 55.5 49.9 44.4 38.8 27.7 22.2 16.6 11.1 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 61.0 55.5 49.9 44.4 38.8 33.3 27.7 16.6 11.1 11.1 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 66.6 61.0 55.5 49.9 44.4 38.8 33.3 22.2 16.6 11.1 11.1 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 72.1 66.6 61.0 55.5 49.9 44.4 38.8 27.7 22.2 16.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 72.1 66.6 61.0 55.5 55.5 49.9 38.8 33.3 22.2 22.2 16.6 16.6 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 5.5 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 72.1 66.6 61.0 61.0 55.5 44.4 38.8 27.7 27.7 22.2 22.2 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 72.1 66.6 66.6 61.0 55.5 49.9 38.8 33.3 27.7 22.2 22.2 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 5.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 72.1 72.1 66.6 66.6 61.0 55.5 44.4 38.8 33.3 27.7 27.7 22.2 22.2 16.6 16.6 16.6 16.6 16.6 11.1 11.1 5.5 5.5 5.5 5.5 5.5 5.5 5.5 11.1 11.1 11.1 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 77.7 72.1 72.1 66.6 66.6 55.5 49.9 38.8 33.3 33.3 27.7 22.2 22.2 22.2 16.6 16.6 16.6 16.6 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 77.7 77.7 72.1 72.1 66.6 61.0 49.9 44.4 38.8 33.3 33.3 27.7 27.7 22.2 22.2 22.2 22.2 22.2 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 77.7 77.7 72.1 72.1 72.1 61.0 55.5 44.4 38.8 38.8 33.3 27.7 27.7 22.2 22.2 22.2 22.2 22.2 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 77.7 77.7 72.1 72.1 72.1 66.6 61.0 49.9 44.4 38.8 38.8 33.3 33.3 27.7 27.7 27.7 27.7 22.2 16.6 16.6 11.1 11.1 11.1 11.1 11.1 11.1 11.1 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 83.2 83.2 77.7 77.7 77.7 66.6 61.0 55.5 44.4 44.4 38.8 33.3 33.3 27.7 27.7 27.7 27.7 27.7 22.2 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 83.2 83.2 77.7 77.7 77.7 72.1 66.6 55.5 49.9 44.4 44.4 38.8 38.8 33.3 33.3 33.3 33.3 27.7 22.2 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 83.2 83.2 77.7 77.7 77.7 72.1 66.6 61.0 49.9 44.4 44.4 38.8 38.8 33.3 33.3 33.3 33.3 27.7 22.2 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 83.2 83.2 77.7 77.7 77.7 72.1 66.6 61.0 49.9 49.9 44.4 44.4 38.8 38.8 38.8 38.8 33.3 33.3 27.7 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 83.2 83.2 83.2 77.7 77.7 77.7 77.7 66.6 61.0 55.5 49.9 49.9 44.4 44.4 38.8 38.8 38.8 38.8 33.3 27.7 27.7 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 77.7 77.7 77.7 66.6 61.0 55.5 55.5 49.9 49.9 44.4 44.4 44.4 44.4 38.8 38.8 33.3 27.7 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 77.7 77.7 77.7 66.6 61.0 55.5 55.5 49.9 49.9 44.4 44.4 44.4 44.4 38.8 38.8 33.3 27.7 22.2 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 77.7 77.7 77.7 66.6 61.0 55.5 55.5 49.9 49.9 49.9 49.9 49.9 49.9 44.4 44.4 38.8 33.3 27.7 22.2 22.2 22.2 22.2 22.2 22.2 16.6 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 77.7 72.1 72.1 66.6 61.0 61.0 61.0 55.5 55.5 49.9 49.9 49.9 55.5 55.5 49.9 44.4 38.8 33.3 27.7 27.7 22.2 22.2 27.7 22.2 22.2 16.6 16.6 16.6 16.6 16.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 72.1 72.1 72.1 72.1 72.1 66.6 61.0 61.0 61.0 55.5 55.5 55.5 55.5 55.5 55.5 61.0 55.5 44.4 38.8 33.3 27.7 27.7 27.7 27.7 27.7 27.7 22.2 16.6 16.6 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 72.1 72.1 72.1 66.6 66.6 66.6 61.0 61.0 61.0 55.5 55.5 55.5 55.5 55.5 61.0 66.6 61.0 49.9 44.4 38.8 33.3 33.3 27.7 27.7 33.3 27.7 22.2 16.6 16.6 11.1 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 72.1 72.1 72.1 66.6 66.6 66.6 61.0 61.0 61.0 61.0 61.0 61.0 61.0 61.0 66.6 66.6 66.6 55.5 55.5 55.5 49.9 49.9 44.4 38.8 44.4 38.8 33.3 27.7 22.2 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 72.1 72.1 72.1 72.1 66.6 66.6 66.6 66.6 66.6 61.0 61.0 66.6 66.6 66.6 66.6 72.1 66.6 66.6 66.6 72.1 72.1 66.6 55.5 55.5 49.9 44.4 38.8 33.3 27.7 16.6 11.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 77.7 72.1 72.1 72.1 72.1 72.1 66.6 66.6 66.6 66.6 66.6 66.6 66.6 66.6 66.6 66.6 72.1 72.1 72.1 72.1 77.7 88.8 88.8 77.7 72.1 66.6 61.0 55.5 49.9 44.4 27.7 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 77.7 72.1 72.1 72.1 72.1 72.1 66.6 66.6 66.6 66.6 66.6 66.6 66.6 72.1 72.1 72.1 72.1 72.1 72.1 77.7 88.8 105.4 105.4 94.3 83.2 77.7 66.6 61.0 55.5 49.9 33.3 22.2 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 77.7 72.1 72.1 72.1 77.7 72.1 72.1 72.1 72.1 72.1 72.1 72.1 72.1 77.7 77.7 77.7 77.7 77.7 77.7 83.2 94.3 105.4 111.0 105.4 99.9 94.3 88.8 83.2 72.1 66.6 49.9 33.3 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 77.7 77.7 72.1 72.1 77.7 77.7 77.7 77.7 77.7 83.2 83.2 83.2 83.2 88.8 88.8 94.3 99.9 111.0 116.5 116.5 116.5 116.5 105.4 99.9 94.3 88.8 72.1 44.4 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 83.2 77.7 77.7 77.7 77.7 77.7 77.7 77.7 77.7 83.2 83.2 88.8 88.8 94.3 94.3 99.9 99.9 111.0 116.5 127.6 133.2 133.2 127.6 122.1 111.0 105.4 88.8 55.5 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 77.7 77.7 77.7 77.7 83.2 77.7 77.7 77.7 83.2 83.2 83.2 83.2 83.2 88.8 88.8 94.3 94.3 99.9 99.9 105.4 105.4 111.0 122.1 138.7 149.8 149.8 144.3 138.7 127.6 122.1 105.4 66.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 83.2 83.2 83.2 83.2 88.8 83.2 83.2 83.2 88.8 88.8 88.8 88.8 94.3 99.9 99.9 105.4 105.4 105.4 105.4 111.0 111.0 116.5 133.2 149.8 155.4 160.9 160.9 160.9 160.9 155.4 127.6 66.6 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 83.2 83.2 83.2 88.8 88.8 88.8 88.8 88.8 94.3 99.9 99.9 99.9 99.9 105.4 111.0 116.5 111.0 111.0 111.0 116.5 116.5 122.1 138.7 155.4 166.5 172.0 172.0 183.1 194.2 183.1 155.4 72.1 11.1 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 88.8 88.8 88.8 94.3 94.3 94.3 94.3 99.9 105.4 105.4 105.4 111.0 116.5 116.5 122.1 122.1 116.5 111.0 116.5 116.5 127.6 149.8 166.5 172.0 177.6 188.7 205.3 222.0 216.4 177.6 72.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 88.8 88.8 94.3 94.3 99.9 99.9 99.9 105.4 111.0 111.0 111.0 116.5 122.1 127.6 133.2 127.6 122.1 116.5 122.1 122.1 133.2 155.4 172.0 177.6 188.7 199.8 227.5 255.3 244.2 199.8 72.1 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 88.8 94.3 99.9 99.9 105.4 105.4 111.0 116.5 122.1 127.6 133.2 144.3 144.3 144.3 149.8 144.3 144.3 138.7 149.8 166.5 177.6 205.3 222.0 227.5 238.6 244.2 260.8 271.9 249.7 188.7 66.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 94.3 94.3 105.4 105.4 111.0 116.5 122.1 127.6 138.7 144.3 160.9 172.0 166.5 166.5 166.5 160.9 166.5 166.5 177.6 210.9 227.5 255.3 271.9 283.0 288.6 288.6 294.1 288.6 255.3 172.0 66.6 11.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 94.3 99.9 105.4 111.0 116.5 122.1 127.6 138.7 149.8 160.9 183.1 194.2 188.7 183.1 177.6 177.6 183.1 188.7 205.3 249.7 271.9 299.7 321.9 332.9 338.5 327.4 321.9 305.2 260.8 160.9 61.0 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 94.3 99.9 111.0 116.5 122.1 127.6 138.7 149.8 160.9 177.6 205.3 222.0 210.9 199.8 194.2 194.2 205.3 210.9 233.1 294.1 316.3 349.6 371.8 382.9 388.4 371.8 355.1 321.9 266.4 144.3 55.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 99.9 105.4 116.5 122.1 133.2 138.7 155.4 172.0 194.2 233.1 277.5 288.6 283.0 277.5 294.1 371.8 549.4 715.8 821.3 865.7 826.8 660.3 582.7 532.7 505.0 466.1 427.3 371.8 266.4 133.2 55.5 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 99.9 105.4 116.5 127.6 138.7 149.8 166.5 188.7 222.0 283.0 349.6 355.1 349.6 355.1 394.0 543.8 893.4 1215.3 1409.5 1431.7 1337.3 971.1 788.0 677.0 616.0 554.9 493.9 416.2 266.4 122.1 49.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 111.0 122.1 133.2 149.8 166.5 188.7 238.6 332.9 471.7 571.6 621.5 682.5 788.0 1026.6 1631.5 2696.9 3890.0 4222.9 3878.9 3179.7 2502.7 1864.5 1381.7 1026.6 788.0 610.4 482.8 266.4 133.2 49.9 5.5 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 111.0 127.6 138.7 160.9 177.6 210.9 288.6 438.4 660.3 788.0 882.3 1009.9 1215.3 1659.2 2719.1 4500.4 6564.7 7036.3 6320.5 5022.0 4034.2 2941.1 2086.5 1437.2 1021.0 726.9 549.4 260.8 138.7 49.9 5.5 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 116.5 133.2 144.3 172.0 216.4 332.9 549.4 860.1 1204.2 1498.3 1764.6 2069.8 2474.9 3318.4 5299.4 8057.4 10393.6 10865.3 10116.1 8856.5 7946.4 6814.4 5510.3 3851.1 2336.2 1304.1 704.7 288.6 149.8 55.5 5.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 116.5 133.2 149.8 188.7 249.7 460.6 815.7 1281.9 1748.0 2208.6 2641.4 3124.2 3734.6 4983.1 7879.8 11614.4 14222.5 14694.2 13906.2 12685.4 11858.6 10687.7 8934.1 6259.5 3651.3 1875.6 854.6 310.8 160.9 55.5 5.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 122.1 138.7 155.4 199.8 288.6 582.7 1076.5 1703.6 2291.8 2913.3 3523.7 4184.1 4988.7 6642.3 10460.2 15165.9 18051.4 18517.5 17701.8 16519.8 15770.7 14561.0 12352.4 8673.3 4960.9 2452.7 1009.9 338.5 172.0 61.0 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 122.1 138.7 160.9 210.9 321.9 704.7 1337.3 2125.3 2835.6 3623.6 4400.5 5238.4 6248.4 8301.5 13040.5 18722.9 21880.3 22346.5 21491.9 20348.8 19682.9 18434.3 15776.3 11081.7 6276.1 3024.3 1159.8 360.7 183.1 61.0 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 122.1 144.3 172.0 233.1 421.7 1032.1 1886.7 2846.7 3767.9 4639.1 5532.5 6459.2 7779.9 10593.3 15781.8 21547.4 24405.2 24893.5 24288.7 23667.2 23223.2 21608.4 17979.3 12957.3 7935.3 4467.1 1509.4 449.5 188.7 55.5 5.5 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 88.8 94.3 105.4 127.6 144.3 177.6 255.3 521.6 1354.0 2430.5 3562.6 4700.1 5654.6 6664.5 7680.0 9311.5 12879.6 18517.5 24366.4 26924.5 27440.6 27085.4 26980.0 26758.0 24782.5 20182.3 14827.4 9594.5 5909.9 1859.0 538.3 194.2 55.5 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 105.4 127.6 149.8 188.7 271.9 621.5 1675.8 2974.3 4278.4 5632.4 6675.6 7802.1 8906.4 10843.1 15165.9 21258.8 27185.3 29443.8 29993.2 29882.2 30298.4 30292.9 27962.2 22385.3 16703.0 11253.7 7358.2 2208.6 627.1 199.8 49.9 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 105.4 127.6 149.8 194.2 294.1 721.4 2003.2 3523.7 4999.8 6564.7 7691.1 8934.1 10127.2 12374.6 17457.7 24000.1 30009.8 31968.7 32540.3 32679.0 33616.8 33833.2 31136.3 24588.3 18578.6 12912.9 8801.0 2558.2 715.8 205.3 44.4 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 105.4 127.6 149.8 199.8 321.9 854.6 2314.0 4050.9 5637.9 7186.2 8401.4 9783.2 11176.0 13767.5 19427.6 26913.4 32728.9 34637.8 35148.4 35603.4 36702.1 36458.0 33000.8 26203.1 19938.1 14572.1 9805.4 2913.3 865.7 222.0 49.9 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 83.2 88.8 105.4 127.6 155.4 205.3 355.1 987.8 2624.8 4583.6 6270.5 7807.7 9111.7 10632.2 12230.3 15160.3 21397.6 29826.7 35448.0 37301.4 37762.0 38527.8 39787.5 39082.7 34865.4 27817.9 21303.2 16236.8 10815.3 3268.5 1015.5 244.2 49.9 5.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 88.8 105.4 127.6 155.4 205.3 382.9 1115.4 2935.5 5110.8 6908.7 8429.2 9816.5 11481.2 13279.1 16553.1 23362.0 32740.0 38167.1 39970.6 40370.1 41446.7 42872.8 41701.9 36724.3 29427.2 22662.8 17896.0 11819.7 3618.1 1159.8 260.8 55.5 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 88.8 105.4 127.6 155.4 210.9 410.6 1248.6 3246.3 5637.9 7541.3 9050.7 10526.8 12330.2 14327.9 17946.0 25331.9 35653.3 40886.2 42634.2 42978.2 44371.1 45958.1 44326.7 38588.8 31042.0 24022.3 19555.2 12824.1 3973.2 1309.6 277.5 55.5 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 88.8 105.4 127.6 155.4 216.4 421.7 1342.9 3462.7 5915.4 7779.9 9283.7 10848.6 12707.6 14832.9 18695.1 26397.3 36829.8 42040.4 43904.9 44476.5 46096.9 47534.1 45641.8 39604.3 31774.5 25154.3 20487.5 13157.1 4367.2 1426.1 277.5 55.5 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 77.7 88.8 105.4 127.6 155.4 222.0 427.3 1437.2 3679.1 6198.4 8013.0 9516.8 11170.5 13090.5 15337.9 19438.7 27462.8 38000.6 43194.7 45181.2 45974.8 47817.1 49110.1 46951.4 40619.8 32501.4 26280.8 21419.8 13495.6 4766.7 1542.7 277.5 55.5 5.5 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 83.2 99.9 127.6 155.4 222.0 438.4 1531.6 3895.5 6475.9 8251.6 9749.9 11492.3 13467.8 15842.8 20187.8 28528.2 39177.1 44343.3 46452.0 47467.5 49542.9 50680.5 48266.6 41629.8 33233.9 27412.8 22352.0 13828.5 5160.7 1653.6 271.9 55.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 83.2 99.9 127.6 155.4 227.5 443.9 1625.9 4111.9 6753.3 8484.7 9982.9 11814.2 13845.2 16347.8 20931.4 29593.7 40347.9 45497.6 47722.8 48965.8 51263.1 52256.4 49576.2 42645.3 33960.9 28539.3 23284.3 14161.5 5554.7 1770.2 271.9 55.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 83.2 99.9 127.6 155.4 222.0 438.4 1570.4 3962.1 6498.1 8257.1 9727.7 11431.3 13390.1 15781.8 20082.4 28356.2 38949.5 44182.4 46218.9 47228.9 49237.7 50297.6 47806.0 41191.4 32950.9 27313.0 22218.8 13773.0 5199.6 1775.7 299.7 55.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 72.1 83.2 99.9 127.6 155.4 216.4 427.3 1514.9 3812.3 6242.8 8035.2 9466.9 11048.4 12929.5 15215.8 19227.8 27113.2 37551.2 42867.3 44709.6 45492.0 47206.7 48344.3 46041.4 39737.5 31941.0 26086.6 21153.4 13390.1 4844.4 1781.3 321.9 55.5 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 122.1 149.8 210.9 421.7 1459.4 3656.9 5982.0 7807.7 9211.6 10665.5 12474.5 14649.8 18378.8 25875.7 36147.2 41552.1 43205.7 43749.6 45181.2 46385.4 44271.2 38283.6 30925.5 24854.7 20082.4 13001.7 4489.3 1781.3 349.6 49.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 122.1 149.8 205.3 410.6 1403.9 3507.1 5726.7 7580.2 8950.8 10282.6 12013.9 14083.8 17524.2 24632.7 34748.8 40236.9 41696.4 42012.7 43150.3 44426.6 42501.0 36829.8 29915.5 23628.3 19017.0 12613.2 4134.1 1786.8 371.8 49.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 122.1 149.8 199.8 382.9 1259.7 3140.8 5216.2 6986.4 8362.6 9611.1 11164.9 13001.7 16037.1 22579.5 31990.9 37545.6 39110.5 39449.0 40336.8 41491.1 40053.8 35054.0 28422.8 22196.6 17518.7 11664.3 3812.3 1614.8 349.6 49.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 122.1 149.8 194.2 355.1 1120.9 2780.1 4705.7 6392.6 7779.9 8939.7 10310.3 11919.6 14555.4 20526.3 29233.0 34854.3 36530.1 36885.3 37523.4 38555.6 37606.6 33272.8 26924.5 20765.0 16020.4 10715.4 3484.9 1437.2 321.9 44.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 116.5 144.3 188.7 327.4 976.7 2413.9 4189.6 5798.9 7191.7 8268.2 9461.3 10837.5 13068.3 18473.1 26475.0 32162.9 33944.2 34316.0 34710.0 35614.5 35153.9 31497.0 25431.8 19333.3 14522.1 9766.5 3163.0 1265.2 299.7 44.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 116.5 144.3 183.1 299.7 832.4 2047.6 3679.1 5205.1 6603.5 7596.8 8606.7 9755.4 11581.1 16420.0 23717.1 29471.6 31358.3 31752.3 31896.6 32679.0 32706.7 29715.7 23933.5 17901.6 13023.9 8817.6 2835.6 1087.6 271.9 38.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 116.5 138.7 177.6 271.9 704.7 1731.3 3124.2 4472.6 5704.5 6609.0 7552.4 8612.3 10210.5 14366.8 20964.7 26835.7 29005.5 29393.9 29249.6 29527.1 29310.7 26702.6 21547.4 16020.4 11331.4 7413.7 2452.7 926.7 255.3 44.4 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 94.3 111.0 138.7 166.5 249.7 577.1 1415.0 2574.8 3740.1 4800.0 5626.8 6503.6 7474.7 8834.3 12308.0 18212.3 24205.4 26658.2 27041.0 26602.7 26375.2 25909.0 23689.4 19161.2 14139.3 9638.9 6009.7 2069.8 760.2 238.6 49.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 88.8 111.0 133.2 160.9 222.0 443.9 1098.7 2019.9 3002.1 3901.1 4639.1 5449.3 6331.6 7463.6 10254.8 15460.0 21569.6 24305.3 24682.7 23950.2 23223.2 22512.9 20676.2 16769.6 12258.1 7946.4 4605.8 1681.4 599.3 222.0 55.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 88.8 105.4 127.6 149.8 194.2 316.3 782.4 1465.0 2269.6 2996.5 3651.3 4394.9 5188.5 6087.4 8196.1 12707.6 18933.7 21952.5 22324.3 21303.2 20071.3 19111.3 17663.0 14383.4 10376.9 6253.9 3201.9 1298.5 432.8 205.3 61.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 88.8 105.4 122.1 144.3 183.1 277.5 638.2 1176.4 1825.7 2419.4 2935.5 3523.7 4156.3 4894.4 6570.2 10182.7 15382.3 18195.7 18584.1 17568.6 16303.4 15282.4 13933.9 11242.6 8090.7 4922.1 2591.5 1126.5 405.1 194.2 55.5 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 66.6 77.7 88.8 99.9 116.5 138.7 166.5 238.6 493.9 882.3 1376.2 1842.3 2225.2 2646.9 3129.7 3701.3 4949.8 7657.8 11830.8 14444.5 14844.0 13834.1 12535.5 11447.9 10204.9 8107.3 5804.4 3595.9 1981.0 948.9 377.3 177.6 55.5 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 72.1 83.2 99.9 111.0 133.2 155.4 199.8 349.6 588.2 926.7 1259.7 1509.4 1770.2 2097.6 2502.7 3323.9 5127.4 8273.8 10687.7 11098.3 10099.5 8767.7 7613.4 6475.9 4966.5 3512.6 2264.1 1365.1 771.3 349.6 166.5 49.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 72.1 83.2 94.3 105.4 127.6 138.7 160.9 205.3 299.7 482.8 682.5 793.5 899.0 1065.4 1309.6 1698.0 2602.6 4722.3 6930.9 7358.2 6364.9 4999.8 3784.5 2746.8 1825.7 1226.4 932.3 754.7 599.3 321.9 149.8 44.4 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 72.1 83.2 94.3 105.4 122.1 133.2 149.8 177.6 233.1 344.0 482.8 571.6 621.5 704.7 832.4 1043.2 1548.2 2807.9 4161.9 4439.3 3867.8 3079.8 2325.1 1725.8 1226.4 904.5 743.6 638.2 532.7 332.9 144.3 44.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
66.6 61.0 66.6 77.7 88.8 99.9 111.0 122.1 133.2 149.8 172.0 210.9 283.0 349.6 349.6 344.0 360.7 394.0 493.9 893.4 1398.4 1520.5 1370.6 1159.8 871.2 710.3 627.1 582.7 560.5 521.6 466.1 338.5 133.2 38.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
